1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Caliper Gauge

NGS DIAL GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,597.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dial gauge that enables wide range measurements between 0 and 150 mm with a single machine.
[Features]
· Rapid measurements are made possible using the digital display.
[Applications]
· For measuring outer diameters.

 
Part Number
EDC-A1150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,597.00

NGS DIAL GAUGE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Use Calliper Type Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 101 ~
Scale Interval / Minimum Display(mm) 0.1 Measuring Range(mm) 0-150 Power Supply CR2032 (lithium battery)
Instrument Error(mm) ±0.2 Application Measuring Instrument for Outer Diameter Material Main Body: Steel, Plastic
Features Quick measurement is available with digital display. 1 machine can measure a wide range such as 0-150 mm. Mass(g) 140

Please check the type/dimensions/specifications of the part EDC-A1150 in the Digital Caliper Gauge series.