1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VHS Dial Indicator Holder

MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 861.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated dial indicator holder for digital height gauges VHS-30D and VHS-60D.
[Features]
· It is possible to mount a dial indicator.
· Material: Steel.
· Mounting: φ6 (diameter 6 mm), φ8 (diameter 8 mm), dovetail groove.

 
Part Number
VHS-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 861.29

MEASURING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Parts for Height Gauge Mass(kg) 0.08 Compatible Model VHS-30D、VHS-60D、VH-60D
Use · Dedicated dial indicator holder for digital height gauge VHS-30D, VHS-60D and VH-60D. Material Steel Feature 1 Mounting: φ6 mm, φ8 mm, Dovetail Groove

Please check the type/dimensions/specifications of the part VHS-T in the VHS Dial Indicator Holder series.