(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Calipers with stepped graduations, using Vernier scale decimal points that are easy to directly read together with the main scale.
[Features]
· The new design of the stepped scale prevents erroneous reading.
· Continuous numbering + 2 mm point scale, so numerical values can immediately be grasped.
· A stepped scale with easy-to-see 1 mm graduations has been adopted for the main scale.
· The Vernier scale decimal points are easy to read directly together with the main scale.
[Applications]
· Used for measuring outside, inside, level difference and depth.
Part Number |
---|
GVC-15KD |
GVC-20KD |
GVC-30KD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range (mm) | Maximum measuring length (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 2,101.17 | NGS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 101 ~ 150 | 150 | 140 | ||
฿ 2,730.06 | NGS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 151 ~ 200 | 200 | 200 | ||
฿ 4,333.73 | NGS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 201 ~ 300 | 300 | 380 |
Loading...
Type | Standard Calipers | Display Method | Vernier (Analog) | Depth Bar W / WO | Included |
---|---|---|---|---|---|
Minimum Reading(mm) | 0.05 | Instrument Error(mm) | ±0.05 | Material | Stainless Steel |
Features | · Main scale contains 1 mm increment graduations for easy visualization, as well as step graduations. · Values can be instantly obtained with cumulative number +2 mm point graduations. · By including decimal number graduations from the sub-scale, direct reading with the main scale becomes simple. | Use | · External · Internal · Level difference · Depth measurement |
How can we improve?
How can we improve?