(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital electrostatic potentiometer KSD-1000 / adapter / connection cable

Digital electrostatic potentiometer KSD-1000 / adapter / connection cable

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2502-01

  • Product Type
    Particle counter
  • Size(mm)
    70×22×121
  • Other
    -
  • Manufacturer Model
    KSD-1000
  • Accessory
    Ground Wire, Strap, Storage Soft Case
  • Memory
    Up to 20 points
  • Power Supply(v)
    AA Batteries x 2 (Included for Testing)
  • Weight(g)
    Approx. 170
  • Function
    Memory / Call and Sleep Mode
  • Cable Length
    -
  • Output Voltage
    -
  • Input Voltage
    -
  • Measuring Range
    ±0.1~50kV/±0.01~20kV(HIGH/LOW)
  • Measured Distance
    High/100mm、Low/50mm
  • Measurement accuracy
    ±10%
  • Measuring mode
    Continuous measurement or peak hold
  • Measured distance detected
    Ultrasonic automatic measurement method
  • 1 pc
Part Number
2-2502-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Manufacturer Model Accessory Memory Power Supply
(v)
Weight
(g)
Function Cable Length Output Voltage Input Voltage Measuring Range Measured Distance Measurement accuracy Measuring mode Measured distance detected

฿ 45,010.00

฿ 36,008.00

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 19 Day(s) 70×22×121 - KSD-1000 Ground Wire, Strap, Storage Soft Case Up to 20 points AA Batteries x 2 (Included for Testing) Approx. 170 Memory / Call and Sleep Mode - - - ±0.1~50kV/±0.01~20kV(HIGH/LOW) High/100mm、Low/50mm ±10% Continuous measurement or peak hold Ultrasonic automatic measurement method 1 pc

Basic Specifications

Product Description

[Features]
· Allows measuring of static electricity from low to high potential.
· Built-in ultrasonic distance measurement sensor allows high precision measurement by accurately matching the measuring distance.
· Switchable measurement ranges according to the size and the static level of the measured object.

Specifications of 2-2502-01

  • Product Type
    Particle counter
  • Size(mm)
    70×22×121
  • Other
    -
  • Manufacturer Model
    KSD-1000
  • Accessory
    Ground Wire, Strap, Storage Soft Case
  • Memory
    Up to 20 points
  • Power Supply(v)
    AA Batteries x 2 (Included for Testing)
  • Weight(g)
    Approx. 170
  • Function
    Memory / Call and Sleep Mode
  • Cable Length
    -
  • Output Voltage
    -
  • Input Voltage
    -
  • Measuring Range
    ±0.1~50kV/±0.01~20kV(HIGH/LOW)
  • Measured Distance
    High/100mm、Low/50mm
  • Measurement accuracy
    ±10%
  • Measuring mode
    Continuous measurement or peak hold
  • Measured distance detected
    Ultrasonic automatic measurement method
  • 1 pc
Part Number
2-2502-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Manufacturer Model Accessory Memory Power Supply
(v)
Weight
(g)
Function Cable Length Output Voltage Input Voltage Measuring Range Measured Distance Measurement accuracy Measuring mode Measured distance detected

฿ 45,010.00

฿ 36,008.00

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 19 Day(s) 70×22×121 - KSD-1000 Ground Wire, Strap, Storage Soft Case Up to 20 points AA Batteries x 2 (Included for Testing) Approx. 170 Memory / Call and Sleep Mode - - - ±0.1~50kV/±0.01~20kV(HIGH/LOW) High/100mm、Low/50mm ±10% Continuous measurement or peak hold Ultrasonic automatic measurement method 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1