(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Checker YC-102

Static Electricity Checker YC-102

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8995-01

  • Product Type
    Particle counter
  • Size(mm)
    78×27×130
  • Manufacturer Model
    YC-102
  • JAN Code
    4580110237252
  • Footnotes
    * Compressor is not provided.
  • Power Supply(v)
    006P (9 V) Type Battery (Included)
  • Weight(g)
    180 (Main Body)
  • Measuring Range
    Electrostatic Measurement/0 - ±19.9 kV, Ion Balance Measurement/0 - ±199 V
  • Measured Distance
    Displays measurement results automatically corrected at approximately 20 to 40 mm distance from the measured object
  • Measurement accuracy
    ±10%
  • Automatic power supply OFF
    Approximately 3 minutes
  • 1 pc
Part Number
1-8995-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,640.00

฿ 22,112.00

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 19 Day(s) 1 pc

Basic Specifications

  • Product Type
    Particle counter
  • Size(mm)
    78×27×130
  • Manufacturer Model
    YC-102
  • JAN Code
    4580110237252
  • Footnotes
    * Compressor is not provided.
  • Power Supply(v)
    006P (9 V) Type Battery (Included)
  • Weight(g)
    180 (Main Body)
  • Measuring Range
    Electrostatic Measurement/0 - ±19.9 kV, Ion Balance Measurement/0 - ±199 V
  • Measured Distance
    Displays measurement results automatically corrected at approximately 20 to 40 mm distance from the measured object
  • Measurement accuracy
    ±10%
  • Automatic power supply OFF
    Approximately 3 minutes
  • 1 pc

Product Description

[Features]
·Feedback correction from the distance sensor eliminates the need to adjust the distance using LED light.
·With one-touch operation, it can also be used as an ion balance measuring instrument.
·Equipped with a measured value hold function.
·The green LED lamp lights and buzzer informs the operator that measurement is possible.

Specifications of 1-8995-01

  • Product Type
    Particle counter
  • Size(mm)
    78×27×130
  • Manufacturer Model
    YC-102
  • JAN Code
    4580110237252
  • Footnotes
    * Compressor is not provided.
  • Power Supply(v)
    006P (9 V) Type Battery (Included)
  • Weight(g)
    180 (Main Body)
  • Measuring Range
    Electrostatic Measurement/0 - ±19.9 kV, Ion Balance Measurement/0 - ±199 V
  • Measured Distance
    Displays measurement results automatically corrected at approximately 20 to 40 mm distance from the measured object
  • Measurement accuracy
    ±10%
  • Automatic power supply OFF
    Approximately 3 minutes
  • 1 pc
Part Number
1-8995-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,640.00

฿ 22,112.00

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 19 Day(s) 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1