(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Sensor

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5277-01

  • Product Type
    Particle counter
  • Size(mm)
    61×22×105
  • Manufacturer Model
    718
  • JAN Code
    0051138716318
  • Power Supply(v)
    006P (9 V) Alkaline Battery (Sold Separately)
  • Weight(g)
    128
  • Function
    External Output Function / With Data Hold Function
  • Measuring Range
    Up to ±20,000 V
  • Measurement accuracy
    ±5%
  • 1 pc
Part Number
1-5277-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 136,710.00

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 20 Day(s) 1 pc

Basic Specifications

  • Product Type
    Particle counter
  • Size(mm)
    61×22×105
  • Manufacturer Model
    718
  • JAN Code
    0051138716318
  • Power Supply(v)
    006P (9 V) Alkaline Battery (Sold Separately)
  • Weight(g)
    128
  • Function
    External Output Function / With Data Hold Function
  • Measuring Range
    Up to ±20,000 V
  • Measurement accuracy
    ±5%
  • 1 pc

Product Description

[Features]
· Easy to operate, for the electrostatic measurement of charged materials and the effective checking of ionizers.
· It is possible to perform reliable measurements using a red LED measuring distance guide.
· Ionizer functions can be checked using a 718 charger set.

Specifications of 1-5277-01

  • Product Type
    Particle counter
  • Size(mm)
    61×22×105
  • Manufacturer Model
    718
  • JAN Code
    0051138716318
  • Power Supply(v)
    006P (9 V) Alkaline Battery (Sold Separately)
  • Weight(g)
    128
  • Function
    External Output Function / With Data Hold Function
  • Measuring Range
    Up to ±20,000 V
  • Measurement accuracy
    ±5%
  • 1 pc
Part Number
1-5277-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 136,710.00

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 20 Day(s) 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1