(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Static Electricity Checker Statiron DZ4

Static Electricity Checker Statiron DZ4

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1827-21

  • Product Type
    Particle counter
  • Size(mm)
    68×22×138
  • Manufacturer Model
    Statiron DZ4
  • Footnotes
    * Compressor is not provided.
  • Accessory
    AC Adapter (Input Voltage 100-240 VAC / Output 24 VDC) Air Tube, with Power Cord
  • Display
    LED, With Backlight/Battery level, +/- Polarity / Measurement mode / Sensor error
  • Power Supply(v)
    006P (9 V) Battery x 1 Piece (Included for Testing)
  • Weight(g)
    230 (Including Batteries)
  • Measuring Range
    Normal Use Mode/0.01-±19.99 kV, Ion Balance Mode/0.001-±1.999 kV
  • Resolution
    Normal mode/10 V, ion balance mode / 1 V
  • Accuracy
    ±10%rdg±2digit
  • Measured Distance
    30 mm (Between the object to be measured and the detection unit)
  • Head Rotation Angle
    180° (Stops at every 45°)
  • 1 pc
Part Number
1-1827-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,518.00

฿ 22,667.75

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 19 Day(s) 1 pc

Basic Specifications

  • Product Type
    Particle counter
  • Size(mm)
    68×22×138
  • Manufacturer Model
    Statiron DZ4
  • Footnotes
    * Compressor is not provided.
  • Accessory
    AC Adapter (Input Voltage 100-240 VAC / Output 24 VDC) Air Tube, with Power Cord
  • Display
    LED, With Backlight/Battery level, +/- Polarity / Measurement mode / Sensor error
  • Power Supply(v)
    006P (9 V) Battery x 1 Piece (Included for Testing)
  • Weight(g)
    230 (Including Batteries)
  • Measuring Range
    Normal Use Mode/0.01-±19.99 kV, Ion Balance Mode/0.001-±1.999 kV
  • Resolution
    Normal mode/10 V, ion balance mode / 1 V
  • Accuracy
    ±10%rdg±2digit
  • Measured Distance
    30 mm (Between the object to be measured and the detection unit)
  • Head Rotation Angle
    180° (Stops at every 45°)
  • 1 pc

Product Description

[Features]
·The rotary sensor head makes it easy to measure even in narrow spaces.
·Since the sensor part rotates, it can be set at a position where the display is easy to read.
·The measurement distance can be adjusted by the red LED light projected onto the charged object.

Specifications of 1-1827-21

  • Product Type
    Particle counter
  • Size(mm)
    68×22×138
  • Manufacturer Model
    Statiron DZ4
  • Footnotes
    * Compressor is not provided.
  • Accessory
    AC Adapter (Input Voltage 100-240 VAC / Output 24 VDC) Air Tube, with Power Cord
  • Display
    LED, With Backlight/Battery level, +/- Polarity / Measurement mode / Sensor error
  • Power Supply(v)
    006P (9 V) Battery x 1 Piece (Included for Testing)
  • Weight(g)
    230 (Including Batteries)
  • Measuring Range
    Normal Use Mode/0.01-±19.99 kV, Ion Balance Mode/0.001-±1.999 kV
  • Resolution
    Normal mode/10 V, ion balance mode / 1 V
  • Accuracy
    ±10%rdg±2digit
  • Measured Distance
    30 mm (Between the object to be measured and the detection unit)
  • Head Rotation Angle
    180° (Stops at every 45°)
  • 1 pc
Part Number
1-1827-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,518.00

฿ 22,667.75

EQUIPMENT FOR CLEAN ENVIRONMEN 1 Piece(s) 19 Day(s) 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1