(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ion Blow Gun

Ion Blow Gun

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2825-01

  • Product Type
    related goods
  • Size(mm)
    164.6×25×135.8
  • Manufacturer Model
    AGZ3
  • Power Supply(v)
    24 DC (AC Adapter Included)
  • Ion Balance
    ±15 V or less (distance of 100 mm)
  • Ozone Generation Amount
    0.04 ppm or less (distance of 150 mm)
  • Weight(g)
    200
  • Output Voltage
    Approx. 2,500 VAC
  • Operating air pressure
    0.05~0.6MPa
  • Operating air flow rate
    370L/min(MAX・at0.6MPa)
  • Air Fitting
    O.D. φ6 mm
  • 1 pc
Part Number
1-2825-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 32,883.00

IONIZERS 1 Piece(s) 20 Day(s) 1 pc

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    164.6×25×135.8
  • Manufacturer Model
    AGZ3
  • Power Supply(v)
    24 DC (AC Adapter Included)
  • Ion Balance
    ±15 V or less (distance of 100 mm)
  • Ozone Generation Amount
    0.04 ppm or less (distance of 150 mm)
  • Weight(g)
    200
  • Output Voltage
    Approx. 2,500 VAC
  • Operating air pressure
    0.05~0.6MPa
  • Operating air flow rate
    370L/min(MAX・at0.6MPa)
  • Air Fitting
    O.D. φ6 mm
  • 1 pc

Specifications of 1-2825-01

  • Product Type
    related goods
  • Size(mm)
    164.6×25×135.8
  • Manufacturer Model
    AGZ3
  • Power Supply(v)
    24 DC (AC Adapter Included)
  • Ion Balance
    ±15 V or less (distance of 100 mm)
  • Ozone Generation Amount
    0.04 ppm or less (distance of 150 mm)
  • Weight(g)
    200
  • Output Voltage
    Approx. 2,500 VAC
  • Operating air pressure
    0.05~0.6MPa
  • Operating air flow rate
    370L/min(MAX・at0.6MPa)
  • Air Fitting
    O.D. φ6 mm
  • 1 pc
Part Number
1-2825-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 32,883.00

IONIZERS 1 Piece(s) 20 Day(s) 1 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1