(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement bottle for wall-mounted eyewasher 0.5L

Replacement bottle for wall-mounted eyewasher 0.5L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For the cleaning agent, use pure water, distilled water, or ophthalmic chemicals. Bottle cannot be autoclaved.

Specifications of 9-046-31

  • Product Type
    Other
  • Other
    Optional Item
  • Specification details
    Replacement 0.5 L Bottle
  • Manufacturer Model Number
    24850-0000
  • JAN Code
    4580110254822
  • Material
    LDPE (Low Density Polyethylene)
  • Footnotes
    * Autoclaving is not possible.
  • Amount Of Content
    1 pc.
Part Number
9-046-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,614.00

HAND SANITIZERS 1 Piece(s) 21 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Other
    Optional Item
  • Specification details
    Replacement 0.5 L Bottle
  • Manufacturer Model Number
    24850-0000
  • JAN Code
    4580110254822
  • Material
    LDPE (Low Density Polyethylene)
  • Footnotes
    * Autoclaving is not possible.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Panel with mirror includes 0.5 L eyewash bottle.
· Multiple tiny holes are provided in the upper part of the bottle, allowing detergent liquid to be sprayed out by just lightly pushing the container.
· The structure allows the liquid after washing to flow outside.

Specifications of 9-046-31

  • Product Type
    Other
  • Other
    Optional Item
  • Specification details
    Replacement 0.5 L Bottle
  • Manufacturer Model Number
    24850-0000
  • JAN Code
    4580110254822
  • Material
    LDPE (Low Density Polyethylene)
  • Footnotes
    * Autoclaving is not possible.
  • Amount Of Content
    1 pc.
Part Number
9-046-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,614.00

HAND SANITIZERS 1 Piece(s) 21 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1