(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6163-02 |
1-6163-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 218.19 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | 4560111722438 | 1 Box (100 Sheets) | ||
฿ 218.65 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | L | 4560111722445 | 1 Box (100 Sheets) |
AS ONE Quality Control Gloves Saniment Gloves PE Standard (Economy)
Part Number |
---|
1-6163-02 |
1-6163-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 218.19 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | M | 4560111722438 | 1 Box (100 Sheets) | ||
฿ 218.65 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
Same day | L | 4560111722445 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?