1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Counter for Total Counting

LABORATORY SUPPLIES

Electric Counter for Total Counting
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,183.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The total number from the individual counters will be displayed automatically in the electronic counter.
· Up to 10 measurement types are possible, so it can also be used as an classification calculator.
· 10-counter tally device for tallying a variety of data.
· With total electronic counter for accumulation (6-digit liquid crystal counter)

 
Part Number
6-1002-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 18,183.00

฿ 14,546.40

LABORATORY SUPPLIES 1 Piece(s) 19 Day(s) 10 pcs (5 stations x 2)

Loading...

  1. 1

Basic Information

Product Type Counter Size(mm) 180×165 Width(mm) 35
Manufacturer Model Number DS-410-GT Measurement Number 4-digit, 10 stations (5 stations x 2) Number of Digits 4 digits
Amount Of Content 10 pcs (5 stations x 2)

Please check the type/dimensions/specifications of the part 6-1002-01 in the Electric Counter for Total Counting series.