1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extension Cord with Switch

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Extension Cord with Switch
  • Extension Cord with Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for operating outlets hidden by shelves, etc.
· The foot switch structure helps prevent the ingress of dirt and dust, and the handle is wide for easy operation.

 
Part Number
1-2482-01
1-2482-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number JAN Code Rated Capacity Quantity

฿ 567.00

SWITCHED EXTENSION CORD 1 Piece(s) Same day -WHS2901WP Remote Switch4989602584322125 V, 15 A, suitable up to 1,500 W1 pc

฿ 1,000.00

OFFICE AUTOMATION SUPPLIES 1 Piece(s) Same day With lamp (load OFF lighting)WH2711KWP Foot Switch4989602913320125 V, 10 A, suitable up to 1,000 W1 pc

Loading...

  1. 1

Basic Information

Product Type Tap Manufacturers Other Cable Length(m) ~2
Color White Cord Length(m) 1 Quantity 1 pc