(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oxygen free copper round rod

Oxygen free copper round rod

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,892.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2890-02
3-2892-02
3-2895-02
3-2896-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Tolerance
(mm)

฿ 2,892.00

SCIENCE MATERIALS 1 Piece(s) 40 Day(s) 30 Oxygen free copper round rod φ30×200 MRCUM-φ30×200 ±0.08

฿ 5,180.00

SCIENCE MATERIALS 1 Piece(s) 20 Day(s) 33 Oxygen free copper round rod φ33×200 MRCUM-φ33×200 ±0.08

฿ 7,258.33

SCIENCE MATERIALS 1 Piece(s) 20 Day(s) 38 Oxygen free copper round rod φ38×200 MRCUM-φ38×200 ±0.10

฿ 8,480.00

SCIENCE MATERIALS 1 Piece(s) 20 Day(s) 40 Oxygen free copper round rod φ40×200 MRCUM-φ40×200 ±0.10

Basic Specifications

  • Product Type
    Material
  • Material
    Copper
  • Length(mm)
    200
  • Footnotes
    * For materials identification, part of the product is dyed (white). * Note that the material for cutting has a somewhat scratched surface.

Product Description

[Features]
・Copper content is 99.96% or more, and is mainly used for electrical and electronic equipment.
[Specifications/Precautions]
・Outer diameter tolerance (mm): ±0.31

Part Number
3-2890-02
3-2892-02
3-2895-02
3-2896-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Tolerance
(mm)

฿ 2,892.00

SCIENCE MATERIALS 1 Piece(s) 40 Day(s) 30 Oxygen free copper round rod φ30×200 MRCUM-φ30×200 ±0.08

฿ 5,180.00

SCIENCE MATERIALS 1 Piece(s) 20 Day(s) 33 Oxygen free copper round rod φ33×200 MRCUM-φ33×200 ±0.08

฿ 7,258.33

SCIENCE MATERIALS 1 Piece(s) 20 Day(s) 38 Oxygen free copper round rod φ38×200 MRCUM-φ38×200 ±0.10

฿ 8,480.00

SCIENCE MATERIALS 1 Piece(s) 20 Day(s) 40 Oxygen free copper round rod φ40×200 MRCUM-φ40×200 ±0.10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1