Stopwatch SVAE301/Reserve Battery

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - 2 subtraction timers (2 times can be set) operate alternately and repeatedly. It is possible to set up to 99 hours, 59 minutes and 59 seconds in increments of 1 second over 10 seconds.
    - A time-up warning sound with a different tone is used.
    - Comes with an easy-to-read LED function.
    [Specifications]
    - Maximum measurement time: 100 hours
    - Minimum Measurement Time: 0.01 seconds
    - Time accuracy: ± 0.0012% (R.T.)
    - Monthly difference: within ± 30 seconds
    - Memory: Max 100 pieces
    - It has a soundoff function
    - It has a daily alarm function
    - Accessory: Nylon case
    - Size: approx. 79 x 62 x 23.4 mm
    - Weight: 71 g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stopwatch SVAE301/Reserve Battery | AS ONE | MISUMI Thailand