Non-Contact Kitchen Timer (Te-Arai Toban®)

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - It has a non-contact sensor, so you can start by just holding your hand, which is hygienic.
    - The watch will beep for 5 seconds when the timeout period is up, and the LCD display will automatically return to the set second.
    - The non-contact switch has a sensing distance of 3 cm or less so that it does not react unnecessarily when someone passes nearby. (Utility model acquired)
    - The setting seconds can be changed by using the push switch on the back of the unit. (5~90 seconds set at 5 second intervals)
    - The main body is attached with the main body stand, backside magnet, and attached mounting plate (can be attached to non-metal places such as walls and tiles).
    [Specifications]
    - setup time: 5 to 90 seconds (5 seconds interval)
    - Material: ABS Plastic
    - Power Supply: AAA size Manganese battery x 3 pieces (Test Included)
    - Size: 114 x 62 x 24 mm
    - Weight: about 110 g
    - Mounting method: Mounting plate with stand, magnet and seal

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Non-Contact Kitchen Timer (Te-Arai Toban®) | AS ONE | MISUMI Thailand