100 Decibel Timer

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - It has 2 count up/down functions and a clock function.
    - It returns to the set state with one touch even during operation.
    - Loud Alarm up to 100dB
    [Specifications]
    - Setup time: 9 hours 59 minutes 59 seconds 9/9999 minutes 99 switching
    - Size Body: 127 x 97 x 170mm
    - Size Display unit: 67 x 36mm
    - Alarm: MAX 100dB (adjustable)
    - With 2 channels + clock function
    - Power supply: AA dry cell x 1 pieces (included)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat