Digital Timer AD5713

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - 100 minute timer
    - Stainless steel top
    - Large LCD display for easy reading
    - Alarm volume (large/small) selectable
    - Repeat function, pause function
    - Magnet, desk stand, and wall hanger can be used in 3 ways
    [Specifications]
    - Maximum setup time: 99 minutes 59 seconds
    - Minimum setting time: 1 seconds
    - Alarm volume: Large Approximately 80dB
    - Alarm volume: Small Approximately 60dB
    - Function: Counting down/up, repeating, posing
    - Power supply: LR44 button cell x 2 piece (included for test)
    - Size: 79 x 79 x 18mm
    - With magnet, stand, wall hanging hook

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Digital Timer AD5713 | AS ONE | MISUMI Thailand