(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kim Towel, Paper Rag Sheet 6-6685

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-6685-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    380×330
  • Details Type
    Fourfold, 4-ply
  • Material
    100% Pulp
  • Manufacturer Model Number
    61000
  • JAN Code
    4901750101305
  • Amount Of Content
    1 case (50 sheets/bundle x 24 bundles)
Part Number
6-6685-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,779.63

WIPER FOR CLEAN ROOM 1 Pack(s)

24 Pieces Per Package

19 Day(s) 1 case (50 sheets/bundle x 24 bundles)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    380×330
  • Details Type
    Fourfold, 4-ply
  • Material
    100% Pulp
  • Manufacturer Model Number
    61000
  • JAN Code
    4901750101305
  • Amount Of Content
    1 case (50 sheets/bundle x 24 bundles)

Product Description

[Features]
· Quickly and reliably absorbs large water and oil spills and the like.
· 61440 and 61420 have a convenient carrying handle.

Specifications of 6-6685-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    380×330
  • Details Type
    Fourfold, 4-ply
  • Material
    100% Pulp
  • Manufacturer Model Number
    61000
  • JAN Code
    4901750101305
  • Amount Of Content
    1 case (50 sheets/bundle x 24 bundles)
Part Number
6-6685-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,779.63

WIPER FOR CLEAN ROOM 1 Pack(s)

24 Pieces Per Package

19 Day(s) 1 case (50 sheets/bundle x 24 bundles)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1