(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JK Wiper

JK Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-6688-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    225×215
  • Material
    100% Pulp
  • Manufacturer Product Name
    150-S
  • Manufacturer Model Number
    62301
  • JAN Code
    4901750101107
  • Amount Of Content
    1 case (150 sheets/box x 36 boxes)
Part Number
6-6688-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,264.98

WIPER FOR CLEAN ROOM 1 Pack(s)

36 Pieces Per Package

6 Day(s) 1 case (150 sheets/box x 36 boxes)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    225×215
  • Material
    100% Pulp
  • Manufacturer Product Name
    150-S
  • Manufacturer Model Number
    62301
  • JAN Code
    4901750101107
  • Amount Of Content
    1 case (150 sheets/box x 36 boxes)

Product Description

[Features]
· Features both excellent absorption power and strength, and can be used for quickly and effectively wiping away water and oil, etc.
· The small size is suitable for glass instruments or measurement equipment, while the large size is suitable for maintaining tools, finishing products, or wiping hands after work.

Specifications of 6-6688-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    225×215
  • Material
    100% Pulp
  • Manufacturer Product Name
    150-S
  • Manufacturer Model Number
    62301
  • JAN Code
    4901750101107
  • Amount Of Content
    1 case (150 sheets/box x 36 boxes)
Part Number
6-6688-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,264.98

WIPER FOR CLEAN ROOM 1 Pack(s)

36 Pieces Per Package

6 Day(s) 1 case (150 sheets/box x 36 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1