(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AS ONE Corporation Wipe, KAYDRY

AS ONE Corporation Wipe, KAYDRY

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-3095-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    225×215
  • Material
    100% Pulp
  • Manufacturer Model Number
    62701
  • JAN Code
    4901750106904
  • Amount Of Content
    1 case (132 sets of 3-ply/box x 36 boxes)
Part Number
5-3095-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,452.63

WIPER FOR CLEAN ROOM 1 Pack(s)

36 Pieces Per Package

Same day 1 case (132 sets of 3-ply/box x 36 boxes)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    225×215
  • Material
    100% Pulp
  • Manufacturer Model Number
    62701
  • JAN Code
    4901750106904
  • Amount Of Content
    1 case (132 sets of 3-ply/box x 36 boxes)

Product Description

[Features]
·It is suitable for wiping off dirt adhering to easily scratched surfaces such as lenses, glass, and film.
·No adhesives are used to join the materials, so there is no need to worry about the dissolved impurities remaining on the wiped surface even if a solvent is added.

Specifications of 5-3095-01

  • Product Type
    Paper waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    225×215
  • Material
    100% Pulp
  • Manufacturer Model Number
    62701
  • JAN Code
    4901750106904
  • Amount Of Content
    1 case (132 sets of 3-ply/box x 36 boxes)
Part Number
5-3095-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 4,452.63

WIPER FOR CLEAN ROOM 1 Pack(s)

36 Pieces Per Package

Same day 1 case (132 sets of 3-ply/box x 36 boxes)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1