Attache Case 287x221x78 – 366x270x78

Brand :
AS ONE
Caution
Product Description
This light tool case is highly impact resistant.
[Materials]
·PP (Polypropylene)
[Specifications]
·External dimensions (mm): 330 x 260 x 85
·Inner dimension (mm): 320 x 234 x 60
·Weight (g): 540