(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tough pitch copper bar

Tough pitch copper bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-2873-02

  • Product Type
    Material
  • Material
    Copper
  • Length(mm)
    200
  • Outer Diameter(φ mm)
    20
  • Manufacturer Product Name
    Tough pitch copper bar φ20×200
  • Manufacturer Model
    MRCUT-φ20×200
  • Footnotes
    * For materials identification, part of the product is dyed (blue). * Note that the material for cutting has a somewhat scratched surface.
  • Tolerance(mm)
    ±0.06
  • Quantity
    1 pc.
Part Number
3-2873-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,294.42

SCIENCE MATERIALS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Material
  • Material
    Copper
  • Length(mm)
    200
  • Outer Diameter(φ mm)
    20
  • Manufacturer Product Name
    Tough pitch copper bar φ20×200
  • Manufacturer Model
    MRCUT-φ20×200
  • Footnotes
    * For materials identification, part of the product is dyed (blue). * Note that the material for cutting has a somewhat scratched surface.
  • Tolerance(mm)
    ±0.06
  • Quantity
    1 pc.

Product Description

This tough pitch copper cylindrical rod with high conductivity, ductility, and high strength can be used for cutting.

Specifications of 3-2873-02

  • Product Type
    Material
  • Material
    Copper
  • Length(mm)
    200
  • Outer Diameter(φ mm)
    20
  • Manufacturer Product Name
    Tough pitch copper bar φ20×200
  • Manufacturer Model
    MRCUT-φ20×200
  • Footnotes
    * For materials identification, part of the product is dyed (blue). * Note that the material for cutting has a somewhat scratched surface.
  • Tolerance(mm)
    ±0.06
  • Quantity
    1 pc.
Part Number
3-2873-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,294.42

SCIENCE MATERIALS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1