(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9530-01 |
2-9530-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Display (mg) |
Weighed Amount (g) |
Part Number | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 31,022.00 ฿ 24,817.60 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 100 | 6000 | CPB6K0.1N | 1 unit | ||
฿ 31,022.00 ฿ 24,817.60 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 200 | 15000 | CPB15K0.2N | 1 unit |
[Features]
· Quantity, individual weight, and overall weight can be displayed at once.
· The target quantity or target weight can be programmed and set, and an alarm will sound when the target value is reached.
Part Number |
---|
2-9530-01 |
2-9530-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Display (mg) |
Weighed Amount (g) |
Part Number | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 31,022.00 ฿ 24,817.60 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 100 | 6000 | CPB6K0.1N | 1 unit | ||
฿ 31,022.00 ฿ 24,817.60 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 200 | 15000 | CPB15K0.2N | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?