(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Seamless Pipe

Stainless Steel Seamless Pipe

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-2919-01

  • Product Type
    Material
  • Material
    Stainless Steel
  • Length(mm)
    1000
  • Outer Diameter(φ mm)
    10
  • Manufacturer Product Name
    Stainless Steel Seamless Pipe 10×1.0×1000
  • Manufacturer Model
    MTSUS-10×1.0×1000
  • Pipe Thickness(mm)
    1.0
  • Footnotes
    * Note that products with thickness of 2 mm or less may show distortion during cutting.
  • Quantity
    1 pc.
Part Number
3-2919-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,429.45

SCIENCE MATERIALS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Material
  • Material
    Stainless Steel
  • Length(mm)
    1000
  • Outer Diameter(φ mm)
    10
  • Manufacturer Product Name
    Stainless Steel Seamless Pipe 10×1.0×1000
  • Manufacturer Model
    MTSUS-10×1.0×1000
  • Pipe Thickness(mm)
    1.0
  • Footnotes
    * Note that products with thickness of 2 mm or less may show distortion during cutting.
  • Quantity
    1 pc.

Product Description

AS ONE, experimental materials / sheets / packing, Stainless Steel Seamless Pipe, MTSUS Series, length: 1,000 mm

Specifications of 3-2919-01

  • Product Type
    Material
  • Material
    Stainless Steel
  • Length(mm)
    1000
  • Outer Diameter(φ mm)
    10
  • Manufacturer Product Name
    Stainless Steel Seamless Pipe 10×1.0×1000
  • Manufacturer Model
    MTSUS-10×1.0×1000
  • Pipe Thickness(mm)
    1.0
  • Footnotes
    * Note that products with thickness of 2 mm or less may show distortion during cutting.
  • Quantity
    1 pc.
Part Number
3-2919-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,429.45

SCIENCE MATERIALS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1