(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3629-01 |
1-3629-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Specification details | Weight (g) |
Max. Flow | Manufacturer Model Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67,515.00 ฿ 50,636.25 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 200×167×250 | 1 systems | 5000 | 1.5 L/min (At outside air temperature 40°C and humidity 100%) | DH-109C-1-R | 1 unit | ||
฿ 97,894.00 ฿ 85,657.25 |
FUME HOOD | 1 Piece(s) | 40 Day(s) | 236×167×255 | 2 systems | 4000 | 1.5 L/min x 2 Series (at outside air temperature 40°C and humidity 100%) | DH-209C-1-R | 1 unit |
[Features]
· Preprocessing equipment for gas analyzers.
· Compact while demonstrating high performance, since it uses an electronic cooling system via a Peltier element.
Part Number |
---|
1-3629-01 |
1-3629-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Specification details | Weight (g) |
Max. Flow | Manufacturer Model Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67,515.00 ฿ 50,636.25 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 200×167×250 | 1 systems | 5000 | 1.5 L/min (At outside air temperature 40°C and humidity 100%) | DH-109C-1-R | 1 unit | ||
฿ 97,894.00 ฿ 85,657.25 |
FUME HOOD | 1 Piece(s) | 40 Day(s) | 236×167×255 | 2 systems | 4000 | 1.5 L/min x 2 Series (at outside air temperature 40°C and humidity 100%) | DH-209C-1-R | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?