1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide 2-Flute Leading Drill 120° D923X (Part Number)

7LD CARBIDE DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 859.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 120° leading drill.
· Use this product for 118° drill centering.
· Nanoparticle multilayer coating.
· Excellent lubricity and abrasion resistance.
· Exhibits its strength in general cutting processes.

Part Number
D923X-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 859.24

7LD CARBIDE DRILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 2 Groove Length L(mm) 4 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Tool Material Type Carbide Overall Length L(mm) 38 Shank Type End Mill Shank
Coating Type Other Tip angle(θ) 120 Shank diameter(mm) 3
Coating Details AlTiN Material MG