1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide 2-Flute Leading Drill 90° D922X (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 859.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 90° leading drill.
· Prevents the chipping of the tip.
· Nanoparticle multilayer coating.
· Excellent lubricity and abrasion resistance.
· Exhibits its strength in general cutting processes.

Part Number
D922X-2
D922X-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)

฿ 859.24

7LD CARBIDE DRILL 1 Piece(s) 31 Day(s) 24383

฿ 1,426.51

7LD CARBIDE DRILL 1 Piece(s) 31 Day(s) 612706

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Shank Type End Mill Shank
Coating Type Other Tip angle(θ) 90 Coating Details AlTiN
Material MG