(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·High-performance 6-flute 45° helix angle long end mill for processing high-hardness materials using UMG carbide material as the base material
·Highly efficient machining is possible by side cutting of high hardness material (Up to HRC70)
·Multi-layer coating of nanoparticles
·Due to high film hardness and oxidation resistance onset temperature, it is suitable for processing high hardness materials from HRC45 to 70
·Suitable for a wide range of work materials from general steel to high hardness steel
Part Number |
---|
E167TX-6 |
E167TX-8 |
E167TX-10 |
E167TX-12 |
E167TX-16 |
E167TX-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,689.89 | 7LD SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 6 | 26 | 6 | 80 | ||
฿ 3,793.48 | 7LD SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 8 | 36 | 8 | 100 | ||
฿ 5,506.14 | 7LD SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 10 | 46 | 10 | 100 | ||
฿ 7,158.48 | 7LD SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 12 | 56 | 12 | 110 | ||
฿ 18,357.09 | 7LD SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 16 | 66 | 16 | 140 | ||
฿ 25,207.72 | 7LD SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 20 | 76 | 20 | 160 |
Loading...
Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Number of flutes(sheet) | 6 | Type | High Helical |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Countersinking | Blade tip shape | With Lead | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Coating Details | AlTiSiN | Blade diameter tolerance(mm) | 0~-0.03 | Material | UMG |
How can we improve?
How can we improve?