1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide 4-Flute Variable Split Variable Lead High-Hardness End Mill 38°/41° F636TX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,418.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High performance 4-flute end mill for machining high hardness materials with UMG carbide substrate.
· Variable split and unequal lead reduce chatter, enabling high-efficiency cutting.
· Nanoparticle multilayer coating.
· Suitable for machining high-hardness materials from HRC 40 to 70 due to high sheath harness and high initial oxidation temperature.
· Suitable for a wide range of work materials from general steel to high hardness steel.

Part Number
F636TX-3
F636TX-4
F636TX-5
F636TX-6
F636TX-8
F636TX-10
F636TX-12
F636TX-16
F636TX-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,418.59

7LD SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 38657

฿ 1,418.59

7LD SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 411657

฿ 1,418.59

7LD SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 513657

฿ 1,418.59

7LD SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 613657

฿ 2,171.27

7LD SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 819863

฿ 3,136.15

7LD SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10221072

฿ 4,327.17

7LD SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 12261283

฿ 8,991.75

7LD SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16321692

฿ 14,666.44

7LD SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 203820104

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Titanium / Resin Number of flutes(sheet) 4 Type Square
Machining Application Plane / Side / Groove / Inclined Cuts / Countersinking Blade tip shape With Lead Torsion Angle (θ) Standard torsion (30-40°)
Coating Details AlTiSiN Blade diameter tolerance(mm) 0~-0.02 Torsion Angle details 38°/41°
Material UMG