(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, #228 Craft Tape Pure Color

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,028.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH228-50X50-BK-PACK
SH228-50X50-BU-PACK
SH228-50X50-GR-PACK
SH228-50X50-R-PACK
SH228-50X50-W-PACK
SH228-50X50-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Black Black 4970520305618 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Blue Type Blue 4970520305410 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Green Green 4970520305519 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Red Type Red 4970520305311 1 Box (50 Rolls)

฿ 5,028.19

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) White Type White 4970520305113 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Yellows Yellow 4970520305212 1 Box (50 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Case Gross Weight(kg)
    16
  • Wind-up Weight(g)
    300
  • Cardboard Size (Width x Length x Height)(mm)
    650×265×261
  • Amount Of Content
    1 Box (50 Rolls)

Product Description

[Features]
・ It is easy to use and economical, and supports a wide range of applications.
·Minimum order quantity: 1 pack
·Tape width (mm): 50
·Tape length (m): 50
·Weight (g): 300

Part Number
SH228-50X50-BK-PACK
SH228-50X50-BU-PACK
SH228-50X50-GR-PACK
SH228-50X50-R-PACK
SH228-50X50-W-PACK
SH228-50X50-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Black Black 4970520305618 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Blue Type Blue 4970520305410 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Green Green 4970520305519 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Red Type Red 4970520305311 1 Box (50 Rolls)

฿ 5,028.19

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) White Type White 4970520305113 1 Box (50 Rolls)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Yellows Yellow 4970520305212 1 Box (50 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1