(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

#111 Cloth Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,204.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH111-50X25-BK-PACK
SH111-50X25-BU-PACK
SH111-50X25-GR-PACK
SH111-50X25-LB-PACK
SH111-50X25-OR-PACK
SH111-50X25-PK-PACK
SH111-50X25-R-PACK
SH111-50X25-SL-PACK
SH111-50X25-TR-BK-Y-PACK
SH111-50X25-TR-W-BU-PACK
SH111-50X25-TR-W-GR-PACK
SH111-50X25-TR-W-R-PACK
SH111-50X25-W-PACK
SH111-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black Black 4970520326613 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Blue 4970520326415 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Green 4970520326514 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Light blue 4970520336483 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Orange 4970520336476 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Pink 4970520336469 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Red 4970520326316 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Gold and silver Silver 4970520326712 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, black/yellow 4970520326910 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, white/blue 4547691722621 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, white/green 4547691711663 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, white/red 4547691711670 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type White 4970520326118 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 4970520326217 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Case Gross Weight(kg)
    14
  • Wind-up Weight(g)
    450
  • Cardboard Size (Width x Length x Height)(mm)
    410×285×265
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.

Part Number
SH111-50X25-BK-PACK
SH111-50X25-BU-PACK
SH111-50X25-GR-PACK
SH111-50X25-LB-PACK
SH111-50X25-OR-PACK
SH111-50X25-PK-PACK
SH111-50X25-R-PACK
SH111-50X25-SL-PACK
SH111-50X25-TR-BK-Y-PACK
SH111-50X25-TR-W-BU-PACK
SH111-50X25-TR-W-GR-PACK
SH111-50X25-TR-W-R-PACK
SH111-50X25-W-PACK
SH111-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black Black 4970520326613 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Blue 4970520326415 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Green 4970520326514 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Light blue 4970520336483 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Orange 4970520336476 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Pink 4970520336469 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Red 4970520326316 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Gold and silver Silver 4970520326712 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, black/yellow 4970520326910 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, white/blue 4547691722621 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, white/green 4547691711663 1 Box (30 Rolls)

฿ 8,736.94

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Multicolor Tiger striped, white/red 4547691711670 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type White 4970520326118 1 Box (30 Rolls)

฿ 6,204.13

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 4970520326217 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1