(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SH112-38X25-CR-PACK |
SH112-50X25-CR-PACK |
SH112-60X25-CR-PACK |
SH112-75X25-CR-PACK |
SH112-100X25-CR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Case Gross Weight (kg) |
Wind-up Weight (g) |
Cardboard Size (Width x Length x Height) (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,884.38 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
48 Pieces Per Package |
9 Day(s) | 38 | 4970520325036 | 17 | 340 | 410×285×330 | 1 Box (48 Rolls) | ||
฿ 5,661.39 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 50 | 4970520325012 | 14 | 450 | 410×285×265 | 1 Box (30 Rolls) | ||
฿ 6,783.07 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 60 | 4547691212054 | 17 | 540 | 410×285×330 | 1 Box (30 Rolls) | ||
฿ 6,783.07 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
24 Pieces Per Package |
9 Day(s) | 75 | 4970520325050 | 17 | 680 | 410×285×330 | 1 Box (24 Rolls) | ||
฿ 6,783.07 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
18 Pieces Per Package |
9 Day(s) | 100 | 4970520325067 | 17 | 900 | 410×285×330 | 1 Box (18 Rolls) |
[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.
Part Number |
---|
SH112-38X25-CR-PACK |
SH112-50X25-CR-PACK |
SH112-60X25-CR-PACK |
SH112-75X25-CR-PACK |
SH112-100X25-CR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Case Gross Weight (kg) |
Wind-up Weight (g) |
Cardboard Size (Width x Length x Height) (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,884.38 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
48 Pieces Per Package |
9 Day(s) | 38 | 4970520325036 | 17 | 340 | 410×285×330 | 1 Box (48 Rolls) | ||
฿ 5,661.39 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 50 | 4970520325012 | 14 | 450 | 410×285×265 | 1 Box (30 Rolls) | ||
฿ 6,783.07 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 60 | 4547691212054 | 17 | 540 | 410×285×330 | 1 Box (30 Rolls) | ||
฿ 6,783.07 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
24 Pieces Per Package |
9 Day(s) | 75 | 4970520325050 | 17 | 680 | 410×285×330 | 1 Box (24 Rolls) | ||
฿ 6,783.07 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
18 Pieces Per Package |
9 Day(s) | 100 | 4970520325067 | 17 | 900 | 410×285×330 | 1 Box (18 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?