(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.470 Plastic tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,270.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N470-19X20-GR-PACK
N470-19X20-R-PACK
N470-19X20-W-PACK
N470-50X20-W-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Amount Of Content

฿ 8,270.83

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) Green 19 Green 1 Pack (200 pcs)

฿ 8,270.83

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) Red Type 19 Red 1 Pack (200 pcs)

฿ 8,270.83

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) White Type 19 White 1 Pack (200 pcs)

฿ 21,884.00

฿ 17,507.20

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

80 Pieces Per Package

22 Day(s) White Type 50 White 1 Pack (80 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Adhesiveness(N/25mm)
    2.75
  • Tensile Strength(N/25mm)
    70.5
  • Base Materials
    Polyvinyl Chloride

Product Description

[Features]
· Reliable adhesion. Firmly attaches to adherends.
· An abundant variation of colors is available.
· Does not use lead, a heavy metal that is a toxic substance.
· Excellent water and chemical resistance.

Part Number
N470-19X20-GR-PACK
N470-19X20-R-PACK
N470-19X20-W-PACK
N470-50X20-W-PACK SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Amount Of Content

฿ 8,270.83

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) Green 19 Green 1 Pack (200 pcs)

฿ 8,270.83

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) Red Type 19 Red 1 Pack (200 pcs)

฿ 8,270.83

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) White Type 19 White 1 Pack (200 pcs)

฿ 21,884.00

฿ 17,507.20

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

80 Pieces Per Package

22 Day(s) White Type 50 White 1 Pack (80 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1