(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For PE cloth curing No.412

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,947.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N412-38X25-LG-PACK
N412-50X25-CL-PACK
N412-50X25-LB-PACK
N412-50X25-LG-PACK
N412-75X25-LG-PACK
N412-100X25-LG-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Amount Of Content

฿ 3,474.79

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

36 Pieces Per Package

9 Day(s) Green 38 Light Green 4547691701602 1 Pack (36 pcs)

฿ 3,671.33

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

3 Day(s) Transparency 50 Transparency 4547691702043 1 Pack (30 pcs)

฿ 3,671.33

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type 50 Light blue 4547691702036 1 Pack (30 pcs)

฿ 3,384.47

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

Same day Green 50 Light Green 4547691701619 1 Pack (30 pcs)

฿ 3,309.51

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

18 Pieces Per Package

9 Day(s) Green 75 Light Green 4547691701626 1 Pack (18 pcs)

฿ 2,947.67

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

12 Pieces Per Package

9 Day(s) Green 100 Light Green 4547691701633 1 Pack (12 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Adhesiveness(N/25mm)
    7.94
  • Tensile Strength(N/25mm)
    85
  • Adhesive
    Acrylic
  • Base Materials
    Polyester + Polyethylene Woven Fabric

Product Description

Curing tape boasting excellent strength and workability
[Features]
・ Since the color is conspicuous, it is easy to understand what is left behind and what is left behind.
・ Designed with special adhesive to prevent adhesive residue.
・ Workability is improved due to excellent hand-cutability.
・ You can choose the type according to the usage.
[Applications]
・ Ideal when you want to use a tape that does not leave glue on the drawer and temporary fixing of the door.

Part Number
N412-38X25-LG-PACK
N412-50X25-CL-PACK
N412-50X25-LB-PACK
N412-50X25-LG-PACK
N412-75X25-LG-PACK
N412-100X25-LG-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Amount Of Content

฿ 3,474.79

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

36 Pieces Per Package

9 Day(s) Green 38 Light Green 4547691701602 1 Pack (36 pcs)

฿ 3,671.33

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

3 Day(s) Transparency 50 Transparency 4547691702043 1 Pack (30 pcs)

฿ 3,671.33

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type 50 Light blue 4547691702036 1 Pack (30 pcs)

฿ 3,384.47

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

Same day Green 50 Light Green 4547691701619 1 Pack (30 pcs)

฿ 3,309.51

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

18 Pieces Per Package

9 Day(s) Green 75 Light Green 4547691701626 1 Pack (18 pcs)

฿ 2,947.67

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

12 Pieces Per Package

9 Day(s) Green 100 Light Green 4547691701633 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1