(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
YJ-02-24X25-BG-PACK |
YJ-02-48X25-BG-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 3,960.79 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
60 Pieces Per Package |
9 Day(s) | 24 | 4547691699053 | 1 Pack (60 pcs) | ||
฿ 3,960.79 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 48 | - | 1 Pack (30 pcs) |
[Features]
· For masking during painting.
· Uses special adhesive and UV-resistant backing.
· Can safely be used as protective tape, as it leaves little adhesive residue behind.
· Also sticks well to rough surfaces.
Part Number |
---|
YJ-02-24X25-BG-PACK |
YJ-02-48X25-BG-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 3,960.79 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
60 Pieces Per Package |
9 Day(s) | 24 | 4547691699053 | 1 Pack (60 pcs) | ||
฿ 3,960.79 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 48 | - | 1 Pack (30 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?