(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.302 Shinsero

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,884.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N302-12X35-CL-PACK
N302-15X35-CL-PACK
N302-18X35-CL-PACK
N302-24X35-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

฿ 5,852.02

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

300 Pieces Per Package

9 Day(s) 12 4970520356078 1 Case (10 Rolls X 30 Packs)

฿ 4,884.49

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) 15 4970520356085 1 Case (10 Rolls X 20 Packs)

฿ 5,852.02

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) 18 4970520356092 1 Case (10 Rolls X 20 Packs)

฿ 5,852.02

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

150 Pieces Per Package

9 Day(s) 24 4970520356108 1 Case (10 Rolls X 15 Packs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    35
  • Thickness(mm)
    0.045
  • Adhesiveness(N/25mm)
    5.90
  • Tensile Strength(N/25mm)
    42.0
  • Adhesive
    Acrylic

Product Description

[Features]
· High transparency and a beautiful finish.
· Can be cut by hand, improving its workability.
· Can be overlapped.
· Retains its color, meaning the finish won't fade with time.
· Water-resistant.

Part Number
N302-12X35-CL-PACK
N302-15X35-CL-PACK
N302-18X35-CL-PACK
N302-24X35-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

฿ 5,852.02

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

300 Pieces Per Package

9 Day(s) 12 4970520356078 1 Case (10 Rolls X 30 Packs)

฿ 4,884.49

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) 15 4970520356085 1 Case (10 Rolls X 20 Packs)

฿ 5,852.02

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

200 Pieces Per Package

9 Day(s) 18 4970520356092 1 Case (10 Rolls X 20 Packs)

฿ 5,852.02

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

150 Pieces Per Package

9 Day(s) 24 4970520356108 1 Case (10 Rolls X 15 Packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1