(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N300-48X100-CL-PACK |
N300-48X100-CR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 3,611.03 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | Transparency | Transparency | 1 Pack (50 pcs) | ||
฿ 3,611.03 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | Yellows | Cream | 1 Pack (50 pcs) |
[Features]
· Excellent strength and adhesive power.
· Superior workability.
· Incredible cost performance.
· Uses acrylic-based adhesives, so provides sufficient adhesion even in places where weather-proof materials are required.
· An environmentally friendly product, as no organic solvents were used in its manufacture.
Part Number |
---|
N300-48X100-CL-PACK |
N300-48X100-CR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 3,611.03 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | Transparency | Transparency | 1 Pack (50 pcs) | ||
฿ 3,611.03 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | Yellows | Cream | 1 Pack (50 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?