(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N2270-38X500-CR-PACK |
N2270-50X500-CR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 3,092.41 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
6 Pieces Per Package |
9 Day(s) | 38 | 1 Pack (6 pcs) | ||
฿ 3,369.81 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
5 Pieces Per Package |
9 Day(s) | 50 | 1 Pack (5 pcs) |
[Features]
· Easy to use and economical, suitable for a wide range of applications.
· Makes light work of packaging with its light weight.
· Very economical, useful for reducing costs.
Part Number |
---|
N2270-38X500-CR-PACK |
N2270-50X500-CR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 3,092.41 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
6 Pieces Per Package |
9 Day(s) | 38 | 1 Pack (6 pcs) | ||
฿ 3,369.81 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
5 Pieces Per Package |
9 Day(s) | 50 | 1 Pack (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?