(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, No.224WC Kankyo Omoi® Long Color

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,214.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N224WC-38X500-BU-PACK
N224WC-38X500-GR-PACK
N224WC-38X500-R-PACK
N224WC-38X500-W-PACK
N224WC-38X500-YL-PACK
N224WC-50X500-BU-PACK
N224WC-50X500-GR-PACK
N224WC-50X500-R-PACK
N224WC-50X500-W-PACK
N224WC-50X500-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Amount Of Content

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Blue Type 38 Blue 1 Pack (6 pcs)

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Green 38 Green 1 Pack (6 pcs)

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Red Type 38 Red 1 Pack (6 pcs)

฿ 4,214.08

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) White Type 38 White 1 Pack (6 pcs)

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Yellows 38 Yellow 1 Pack (6 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Blue Type 50 Blue 1 Pack (5 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Green 50 Green 1 Pack (5 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Red Type 50 Red 1 Pack (5 pcs)

฿ 4,636.21

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) White Type 50 White 1 Pack (5 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Yellows 50 Yellow 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    500
  • Thickness(mm)
    0.14
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145

Product Description

[Features]
· By removing the polyethylene laminate we have reduced the amount of CO², a contributor to global warming, produced when incinerating the product.
· Can be written on with oil-based inks.
· Available in 10 colorful and vibrant hues.

Part Number
N224WC-38X500-BU-PACK
N224WC-38X500-GR-PACK
N224WC-38X500-R-PACK
N224WC-38X500-W-PACK
N224WC-38X500-YL-PACK
N224WC-50X500-BU-PACK
N224WC-50X500-GR-PACK
N224WC-50X500-R-PACK
N224WC-50X500-W-PACK
N224WC-50X500-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Amount Of Content

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Blue Type 38 Blue 1 Pack (6 pcs)

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Green 38 Green 1 Pack (6 pcs)

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Red Type 38 Red 1 Pack (6 pcs)

฿ 4,214.08

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) White Type 38 White 1 Pack (6 pcs)

฿ 5,480.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) Yellows 38 Yellow 1 Pack (6 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Blue Type 50 Blue 1 Pack (5 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Green 50 Green 1 Pack (5 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Red Type 50 Red 1 Pack (5 pcs)

฿ 4,636.21

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) White Type 50 White 1 Pack (5 pcs)

฿ 5,993.07

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) Yellows 50 Yellow 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1