(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.420 PE Cloth tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N420-50X25-YL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Details
    Yellow
  • JAN Code
    4547691725066
  • Adhesiveness(N/25mm)
    7.5
  • Tensile Strength(N/25mm)
    104.0
  • Base Materials
    Polyethylene Woven Fabric
  • Amount Of Content
    1 Pack (30 pcs)
Part Number
N420-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 4,214.08

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 4547691725066 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Adhesiveness(N/25mm)
    7.5
  • Tensile Strength(N/25mm)
    104.0
  • Base Materials
    Polyethylene Woven Fabric
  • Amount Of Content
    1 Pack (30 pcs)

Product Description

[Features]
· Uses a new backing material to improve work efficiency.
· Available in a wide range of colors.
· Uses a highly water-resistant fabric.
· Easy to cut by hand.

Specifications of N420-50X25-YL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.14
  • Color Details
    Yellow
  • JAN Code
    4547691725066
  • Adhesiveness(N/25mm)
    7.5
  • Tensile Strength(N/25mm)
    104.0
  • Base Materials
    Polyethylene Woven Fabric
  • Amount Of Content
    1 Pack (30 pcs)
Part Number
N420-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details JAN Code Amount Of Content

฿ 4,214.08

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 4547691725066 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1