(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.430 ESTELITE Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,710.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N430-25X50-CR-PACK
N430-38X50-CR-PACK
N430-50X50-BK-PACK
N430-50X50-BU-PACK
N430-50X50-CR-PACK
N430-50X50-GR-PACK
N430-50X50-R-PACK
N430-50X50-W-PACK
N430-50X50-YL-PACK
N430-60X50-CR-PACK
N430-75X50-CR-PACK
N430-100X50-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Amount Of Content

฿ 8,375.11

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) Yellows 25 Cream - 1 Pack (60 pcs)

฿ 7,651.45

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

36 Pieces Per Package

9 Day(s) Yellows 38 Cream - 1 Pack (36 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black 50 Black - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type 50 Blue - 1 Pack (30 pcs)

฿ 8,375.11

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows 50 Cream 4970520364059 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green 50 Green - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type 50 Red - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type 50 White - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows 50 Yellow - 1 Pack (30 pcs)

฿ 8,042.23

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

24 Pieces Per Package

9 Day(s) Yellows 60 Cream - 1 Pack (24 pcs)

฿ 7,542.90

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

18 Pieces Per Package

9 Day(s) Yellows 75 Cream - 1 Pack (18 pcs)

฿ 6,710.70

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

12 Pieces Per Package

9 Day(s) Yellows 100 Cream - 1 Pack (12 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Adhesiveness(N/25mm)
    9.80
  • Tensile Strength(N/25mm)
    137.2

Product Description

[Features]
· Easy to work with.
· Excellent water resistance.
· Excellent adhesion, with little slipping or peeling.
· Easy to reroll and cut by hand, improving work efficiency.
· Uses highly water-resistant polyester as a backing.

Part Number
N430-25X50-CR-PACK
N430-38X50-CR-PACK
N430-50X50-BK-PACK
N430-50X50-BU-PACK
N430-50X50-CR-PACK
N430-50X50-GR-PACK
N430-50X50-R-PACK
N430-50X50-W-PACK
N430-50X50-YL-PACK
N430-60X50-CR-PACK
N430-75X50-CR-PACK
N430-100X50-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Amount Of Content

฿ 8,375.11

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) Yellows 25 Cream - 1 Pack (60 pcs)

฿ 7,651.45

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

36 Pieces Per Package

9 Day(s) Yellows 38 Cream - 1 Pack (36 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black 50 Black - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type 50 Blue - 1 Pack (30 pcs)

฿ 8,375.11

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows 50 Cream 4970520364059 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green 50 Green - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type 50 Red - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type 50 White - 1 Pack (30 pcs)

฿ 9,279.69

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows 50 Yellow - 1 Pack (30 pcs)

฿ 8,042.23

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

24 Pieces Per Package

9 Day(s) Yellows 60 Cream - 1 Pack (24 pcs)

฿ 7,542.90

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

18 Pieces Per Package

9 Day(s) Yellows 75 Cream - 1 Pack (18 pcs)

฿ 6,710.70

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

12 Pieces Per Package

9 Day(s) Yellows 100 Cream - 1 Pack (12 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1