(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OD-001 Cloth tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,219.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OD-001-50X25-BK-PACK
OD-001-50X25-BU-PACK
OD-001-50X25-GR-PACK
OD-001-50X25-PK-PACK
OD-001-50X25-R-PACK
OD-001-50X25-SL-PACK
OD-001-50X25-W-PACK
OD-001-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Amount Of Content

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black Black 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Blue 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Green 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Pink 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Red 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Gold and silver Silver 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type White 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesiveness(N/25mm)
    8.82
  • Tensile Strength(N/25mm)
    110.5
  • Amount Of Content
    1 Pack (30 pcs)

Product Description

[Features]
· A cloth tape with a number of color variations.
· High visibility and colorful.
· 8 colors: white, black, red, blue, yellow, green, silver, pink.
· Contributes toward cost reductions.

Part Number
OD-001-50X25-BK-PACK
OD-001-50X25-BU-PACK
OD-001-50X25-GR-PACK
OD-001-50X25-PK-PACK
OD-001-50X25-R-PACK
OD-001-50X25-SL-PACK
OD-001-50X25-W-PACK
OD-001-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Amount Of Content

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black Black 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Blue 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Green 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Pink 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Red 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Gold and silver Silver 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type White 1 Pack (30 pcs)

฿ 4,219.32

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1