(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.451 Cloth Tape, Handy Cloth

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,402.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N451-25X25-CR-PACK
N451-38X25-CR-PACK
N451-50X25-CR-PACK
N451-60X25-CR-PACK
N451-75X25-CR-PACK
N451-100X25-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

฿ 3,421.11

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) 25 - 1 Pack (60 pcs)

฿ 4,139.50

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

48 Pieces Per Package

9 Day(s) 38 - 1 Pack (48 pcs)

฿ 3,402.97

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) 50 4970520344068 1 Pack (30 pcs)

฿ 4,074.19

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) 60 - 1 Pack (30 pcs)

฿ 4,081.45

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

24 Pieces Per Package

9 Day(s) 75 - 1 Pack (24 pcs)

฿ 4,074.19

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

18 Pieces Per Package

9 Day(s) 100 - 1 Pack (18 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    8.82
  • Tensile Strength(N/25mm)
    110.5

Product Description

[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.
· The adhesive layer is thick, so it will stick even to uneven surfaces.
· Able to be overlapped, and can be written on with oil-based inks.

Part Number
N451-25X25-CR-PACK
N451-38X25-CR-PACK
N451-50X25-CR-PACK
N451-60X25-CR-PACK
N451-75X25-CR-PACK
N451-100X25-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

฿ 3,421.11

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) 25 - 1 Pack (60 pcs)

฿ 4,139.50

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

48 Pieces Per Package

9 Day(s) 38 - 1 Pack (48 pcs)

฿ 3,402.97

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) 50 4970520344068 1 Pack (30 pcs)

฿ 4,074.19

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) 60 - 1 Pack (30 pcs)

฿ 4,081.45

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

24 Pieces Per Package

9 Day(s) 75 - 1 Pack (24 pcs)

฿ 4,074.19

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

18 Pieces Per Package

9 Day(s) 100 - 1 Pack (18 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1