(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.402 Cloth tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N402-75X25-CR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.27
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    9.70
  • Tensile Strength(N/25mm)
    166.6
  • Amount Of Content
    1 Pack (24 pcs)
Part Number
N402-75X25-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,040.68

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

24 Pieces Per Package

9 Day(s) 1 Pack (24 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.27
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    9.70
  • Tensile Strength(N/25mm)
    166.6
  • Amount Of Content
    1 Pack (24 pcs)

Product Description

[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.
· The adhesive layer is thick, so it will stick even to uneven surfaces.
· Able to be overlapped, and can be written on with oil-based inks.

Specifications of N402-75X25-CR-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    25
  • Thickness(mm)
    0.27
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    9.70
  • Tensile Strength(N/25mm)
    166.6
  • Amount Of Content
    1 Pack (24 pcs)
Part Number
N402-75X25-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,040.68

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

24 Pieces Per Package

9 Day(s) 1 Pack (24 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1