1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibrator

AIRELECTORICTOOL

Vibrator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,886.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NPK technology receiving a Chemical Brand Award.

 
Part Number
30066
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,886.95

AIRELECTORICTOOL 1 Piece(s) 19 Day(s) 10

Loading...

  1. 1

Basic Information

Detailed model numbers NRV-5223 Vibration Frequency(min-1) 9400 Mounting Bolt Diameter(mm) 12
Mounting Bolt Pitch(mm) φ130 Air pressure(MPa) 0.6 Overall height(mm) 111
Weight(g) 2500 Hose mouth mounting screw(Rc) 1/4 Hose inner dia.(mm) 6.3
Air Consumption(m3 / min) 0.5 Accessory Hose Nipple: R1/4 (Male Thread) x 1/4 (Hose)

Please check the type/dimensions/specifications of the part 30066 in the Vibrator series.