1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Scaler

NEEDLE SCALER

Needle Scaler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,892.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a compact and lightweight needle scaler.
The product has little vibration and is easy to work with.
[Applications]
For welding steel removal, rust removal, and paint removal

Part Number
30467
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,892.44

NEEDLE SCALER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Detailed model numbers NHR-00 Accessory Vibration resistant short hose R1/4: 3φ X 125 L X 7 pieces Features Daily work becomes easier with minimal vibration.
Total Length(mm) 216 Application Slag after welding, spatter chipping, removal of rust from iron plate, painted surface cracking, chipping of corrugated surfaces. Weight(g) 820
Hose mouth mounting screw(Rc) 1/4 Hose inner dia.(mm) 9.5 Air Consumption(m3 / min) 0.2
Number of blows(min-1) 6500 Pin stroke(mm) 12 Piston diameter(mm) 14

Please check the type/dimensions/specifications of the part 30467 in the Needle Scaler series.