1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapli Clip Sharp 0.5 (MN5-BK)

marker pen

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Orders are placed in small box (10 pc) units.

Product Description

[Features]
· Capable of writing till the last 3.5 mm of the lead. (Two or more cores are required due to core-remaining mechanism that pushes the second core against the first.)
· Uses a movable clip that can clip thick objects.
· Eco mark certified product.

Part Number
MN5-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Color JAN Code Amount Of Content

฿ 47.95

marker pen 1 Piece(s) Quote Black49016814701121 pc.

Loading...

  1. 1

Basic Information

Product Type Mechanical pencil Shaft Diameter x Total Length(mm) 11.4×141.6 Core(mm) 0.5
Mass(g) 10.6 Amount Of Content 1 pc.