1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DelGuard Mechanical Pencil

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 327.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Knocking 4 times or more from the no-core-extrusion state to perform writing could lead to breakage.

Product Description

[Features]
· Protects the lead. Writable for a long time.
· Features the DelGuard system that absorbs writing pressure from any direction and protects the lead.
· The lead will not break even under fast writing or energetic scribbling.
· Equipped with parts that fill the gaps inside the pen tip to prevent clogging of the lead.

Part Number
P-MA85-BK
P-MA85-BL
P-MA85-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Color JAN Code Amount Of Content

฿ 327.00

marker pen 1 Piece(s) 13 Day(s) Black49016814318161 pc.

฿ 327.00

marker pen 1 Piece(s) 13 Day(s) Blue49016814318231 pc.

฿ 327.00

marker pen 1 Piece(s) 13 Day(s) White49016814318611 pc.

Loading...

  1. 1

Basic Information

Product Type Mechanical pencil Shaft Diameter x Total Length(mm) 10.3×137.3 Core(mm) 0.5
Mass(g) 10 Amount Of Content 1 pc.