1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiMckie Permanent Marker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Note that, depending on the product, shipping may be in small box units.
  • Not suitable for writing on soft vinyl chloride products such as float rings, etc.

Product Description

[Features]
· A long-selling product that provides security and reliability.
· Wide and medium twin type.
· Quick drying/water resistance.
· Can be widely used on paper/cloth/wood/cardboard/glass/plastic/metal/vinyls, etc.
· Alcohol-based ink is used.

Part Number
MO-150-MC-BK
MO-150-MC-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInk Color Ink Color JAN Code Amount Of Content

฿ 84.00

marker pen 1 Piece(s) 12 Day(s) BlackBlack49016815025161 pc.

฿ 142.00

BALL PONT PENS 10 Piece(s) 16 Day(s) PinkPink49016815025781 pc.

Loading...

  1. 1

Basic Information

Product Type Oil-based marker Shaft Diameter(mm) 21.8 Length(mm) 140.8
Wire width(mm) Thick: 6.0, Thin: 1.5 - 2.0 Type of ink Oil-based Dye (Alcohol) Material Shaft and Cap: Resin
Mass(g) 25.1 Amount Of Content 1 pc.