1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mackie Pro Special Application DX (YYS10-R)

marker pen

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mackie Pro Special Application DX
  • Mackie Pro Special Application DX
  • Mackie Pro Special Application DX
  • Mackie Pro Special Application DX
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Marker with durable tip does not give out even when writing on a rough surface such as concrete.
[Features]
· Oil-based pigment ink with superior light resistance.
· Quick drying/water resistance/alcohol resistance.
· A cap with a shape that is easy to remove even while wearing work gloves.
[Applications]
· For metal, glass, plastic, rubber, and styrofoam.
· Can also be used for wet surfaces or smooth flat surfaces such as those of craft tape.

Part Number
YYS10-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 188.00

marker pen 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part YYS10-R in the Mackie Pro Special Application DX series.

Products with similar specification

Part Number
YYS10-BK
YYSS10-BK
YYSS10-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to Ship

฿ 188.00

1 Piece(s) 16 Day(s)

฿ 153.00

5 Piece(s) 16 Day(s)

฿ 153.00

5 Piece(s) 16 Day(s)